relief value

Performance Under Pressure

Skip the test bench. Get a Swagelok relief valve precision-set to your set pressure on a calibrated nitrogen test bench, locked, and tagged with the set pressure.

We set, test, and tag each valve so you don’t have to. Because we do this locally, you can get the components you need fast.

Each valve is:

    • Set pressure adjusted on a calibrated nitrogen test bench.
    • Locked in place so the setting cannot drift during handling or installation.
    • Matched to your fluid, temperature, and pressure range.
    • Tagged with a stainless steel ID tag that’s stamped with the set pressure and date, so you never have to search for it.

Set, Locked, and Ready to Install.

Swagelok’s relief valve product offerings cover the full pressure range from low-pressure venting to high-pressure applications. Our team helps you select the right parts and provide a custom configuration for each valve based on your set pressure, fluid, and connection.

  • Material compatibility: Extensive seal options to withstand your specific fluids and environmental conditions.

     

  • Specialized cleaning: Available in high-purity and UHP configurations, with certifications for low-emission API compliance.

     

  • Identification: Stainless steel ID tag stamped with set pressure and the date the valve was set.

R-Series Relief Valve-1

PROPORTIONAL RELIEF VALVES - R-SERIES

The R Series is the workhorse for general industrial overpressure protection. Valves open gradually as pressure rises and reseat when system pressure falls below the set point. Used in most plant air, gas, and liquid service applications.

medium-pressure-relief-valves-rv-400x400

ADJUSTABLE RELIEF VALVES - RV SERIES

RV Series Medium and High-Pressure Adjustable Valves cover the pressure ranges where R Series tops out. Two spring ranges handle medium- to ultra-high-pressure applications common in research, hydrogen, and high-pressure gas systems.

proportional-safety-relief-prv-400x400-1
PROPORTIONAL SAFETY-RELIEF VALVES - PRV SERIES

PRV Series valves are certified safety-relief valves. Five spring pressure ranges cover the most common process set points, with each valve factory-set, tested, locked, and tagged at Swagelok before shipment. PRV is the right choice when you need certification documentation alongside the physical valve.

Configuration Options for Every Valve

Body Materials: 316 stainless steel standard; alloy options available for corrosive or NACE service standards.

Seal Materials: FKM, Buna-N, Neoprene, EPDM, and Kalrez - matched to your fluid and temperature.

End Connections: Swagelok tube fittings, NPT, ISO, and pipe weld in standard sizes.

Our STAMPED selection process is used for more than just hoses. It also applies to our regulators, tube fittings, and valves.
Click the link below to fill out the form and a Swagelok representative will be in contact with a quote for you!

STAMPED Website Graphic-1

Fluid System Experts

Industrial relief valves are one part of a safe, efficient fluid system. We support the complete system from selection to maintenance and more.

Regulators

Precision pressure control upstream of your relief valves. K Series, HF Series, and process regulators built for your application 

Actuated Ball Valve Assembly (ABVA)

Fully assembled ABVAs sized to your torque, pressure, and emissions requirements. One part number, ready to install.

Hoses & Tubing

Whether you need standard components off the shelf or a custom-built assembly built to your exact specifications, we deliver solutions that fit your system, your timeline, and your performance requirements.