Photography-Gas Distribution Program-22-1
Photography-Gas Distribution Program-15
Photography-Gas Distribution Program-21

Expertly Assembled Locally for Safety and Reliability

Pre-engineered and configurable gas distribution systems designed to safely transport high-pressure gases from the source to your points of use. Standard modular panels or pre-engineered solutions that are highly customizable, arrive fully assembled, tested, and ready to install.

  • Every unit is tested before it leaves our facility.
  • Assemblies have a single part number, minimizing your time spent on specifications. 
  • Modular designs reduce potential leak points for more reliable operation. 
  • Intuitive part labeling means less time spent identifying components for maintenance.
  • Components are placed on the front of the panel, reducing downtime when swapping parts. 
  • Gas lines remain visible and traceable for easier troubleshooting. 

Built for Optimal Performance

When our team configures your gas distribution system, we design it around one or a series of precise pressure regulation steps. Labeled for safe, simple maintenance, Swagelok systems deliver unmatched performance and lasting peace of mind for your facility.

Our engineering team ensures every component is correctly specified and integrated to minimize potential leak points. We prioritize system integrity by utilizing properly supported assemblies and hoses designed to prevent ground contact, while offering technical guidance on specialized hose requirements for specific gas applications.

SSI

Swagelok Source Inlet (SSI)

Serving as the highly secure initial connection point, the SSI safely transfers gas from the source bottle, through a connector and filter, and into the panel. Tailored to your panel's needs, accommodating everything from single-bottle setups to manifolded bottle banks.

SGP

Swagelok Gas Panel (SGP)

Tasked with the primary pressure drop of your source gas, this panel maintains precise flow rates for downstream distribution. Assemblies facilitate regulation through either a single-stage regulator or a more robust two-stage configuration to suit your specific application requirements.

SCO

Standard Changeover (SCO)

Designed to prevent process interruptions and eliminate costly downtime, this automated assembly seamlessly manages inputs from two separate sources. The SCO guarantees a continuous, uninterrupted gas supply by automatically switching from a depleted primary cylinder to a secondary backup source.

SPU

Swagelok Point-of-Use (SPU)

Engineered for compact workspaces, SPU panels give operators precise, final pressure control exactly where the gas is needed. To easily integrate into your facility without taking up unnecessary footprint, they feature highly versatile mounting options, including flat-plate, bottom-mount, top-mount, and wall-mount configurations.

Full System Support from Swagelok

Grab Sampling Systems

Configurable grab sampling panels (GSM and GSL) built for accurate samples and operator safety.

Relief Valves

Set-pressure valves matched to your fluid and temperature for overpressure protection.

Onsite Services

Let Swagelok help you identify avoidable risks, quantify leak rates, and set priorities for better fluid system performance.