Designed for Appropriate Flow & System Safety
Engineered for specific seals and process conditions, our mechanical seal support systems provide enhanced reliability and reduced leakage within mechanical seals. By supplying a gas or a liquid to a mechanical seal to regulate the environment in which the seal operates, our seal systems protect rotating equipment from damage.
- Built with high-quality components.
- Engineered to minimize potential leak points, where costly leaks can occur.
- Optional instrumentation offers visibility into overall system health.
- Customizable designs to suit even the most challenging applications.
- Backed by the Swagelok Limited Lifetime Warranty.
Designed for Reliability and Easy Maintenance
Our seal support systems provide lubrication to seal faces, control pressure and temperature in the seal chamber and seal, flush the seal of contamination and/or residue build up, and prevent system process fluid from leaking to atmosphere. Guided by API 682, our seal support systems offered as kits and assemblies and are designed to maintain seal longevity.
Seal Plan Kits
This collection of components are used to connect the seal support plan to the pump. Some API plans are offered only as a kit ready for field installation. Kits include all components needed to complete the plan, eg process side plans 11, 12, 13, 14, 21, 22, 23, 31, 41; and atmospheric side plans 51, 62, 65A, and 65B.
Seal Plan Assemblies
These assemblies include panels, seal pots, or skid systems that comprise the majority of each API seal support plan. Users can select a variety of configurations and additional system components to meet requirements from the ordering numbering structure. Options and configurations not listed in the ordering numbering structure are also available.
Leak Elimination Through Innovative Components
Swagelok’s precision-engineered components are designed with a minimal number of threaded connections. This minimizes potential leak points and simplifies maintenance audits.
-
- Extended metal connectors provide a one-piece transition from the mechanical seal to the tubing.
- Integral orifice flange adapters integrate the orifice directly, removing the need for extra gaskets or connections.
- Thermowell tees are factory-welded to create compact, leak-resistant assemblies for thermometers.
Full System Support from Swagelok
Grab Sampling Systems
Configurable grab sampling panels (GSM and GSL) built for accurate samples and operator safety.
Gas Distribution Systems
Fully assembled and tested gas distribution panels designed to minimize leak points.
Hose Advisory and Audits
On-site audits to identify and replace aging or mis-spec'd hoses across your facility.