Connect quickly and with confidence using our wide variety of quick connect configurations that enable fast, simple operation without twisting or turning. They minimize spillage and air inclusion in your system. We offer full-flow, instrumentation, miniature, and PTFE-sealed Swagelok® quick connects.
Water & Wastewater Treatment
Get Clean Water Supplies from Fluid Systems Supplier
We support your water or wastewater treatment plant with a broad scope of high-quality, corrosion-resistant fluid system products and services. The need for clean, sustainable water supplies is as important as ever. Reliable process control helps ensure water is fit for use. Swagelok Minnesota | North Dakota | Appleton can work with team members across your facility to:
- Minimize energy consumption and leaks by evaluating fluid systems for optimal design, performance, and integrity;
- Eliminate or extend the time between maintenance interventions so your plant can function more efficiently with fewer periods of downtime; and
- Leverage the latest advances in materials science to outfit your facilities with stronger, corrosion-resistant solutions
Swagelok field engineers can evaluate your fluid systems and develop a maintenance plan that gives you confidence you are extending the life of your most important assets. Our expertise in water and wastewater treatment applications can help you achieve your goals for high-quality water supplies.
Wastewater & Wastewater Treatment Applications
- Aeration systems
- Chemical injection skids
- Chlorine rooms
- Desalination plants
- Diesel engines
- Filtration systems
- Hydraulic systems
- Injection wells
- Level measurement/bubbler systems
- Lime plants
- Oil/water separators
- Oxygen plants
- Piping components
- Potable water disinfection
- Pump/booster stations
- Pump flow protection
- Reverse osmosis (RO) filtration
- Sampling systems
- Scrubbers
- Sludge buildings
- Sodium hypochlorite skids
Products
Many water and wastewater treatment facilities find value in our products that help them meet a variety of applications. We offer a complete line of fluid system components, including fittings, valves, and hose products, all backed by our Limited Lifetime Warranty.
Swagelok® tube fittings are easy to install, disassemble, and reassemble, delivering a leak-tight seal. Find tube fittings in 316/316L stainless steel and other alloys for corrosive environments, as well as pipe fittings, weld fittings, assembly-by-torque (AbT) fittings, metal gasket face seal fittings, PFA fittings, vacuum fittings, and flange adapters.
PTFE and PFA core hoses provide flexibility and chemical compatibility for low-pressure applications. We also offer rubber hose, thermoplastic hose, and PFA and vinyl flexible tubing, for practically all pressure and temperature requirements. Our in-house hose assembly options can handle many custom requests as well.
Weld precisely and consistently with the Swagelok® M200 orbital welding system, which provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for stainless steel tubing and pipe. Make quality welds with fewer preparations than manual welding. Orbital welding also poses less of a fire hazard, helping your facility avoid incidents and injuries.
Choose from a wide range of gauges designed for all types of pressure and service conditions. Multiple-mount configurations make our gauges easy to install. Additional devices include pressure transducers, flow sensors and thermometers.
Our pressure-reducing (spring- or dome-loaded), back-pressure (spring- or dome-loaded), and specialty regulators include standard and custom options to match your equipment or instrumentation needs. Also, get compact high-purity, high-flow gas regulators that allow for close spacing of system components and process lines.
Avoid particulate contaminants leading to inaccurate analyzer readings or other downstream problems. Our particulate filters and coalescing filters are designed to preserve the integrity of your water treatment and sampling processes.
Source reliable tubing from us, including support systems, swaging tools, tube benders, and tube cutting and preparation tools. Our catalogs contain detailed product information including materials of construction, pressure and temperature ratings, and tubing options that allow you to build systems that last.
Our process and instrumentation valves in single-seat, ball, and other configurations provide reliability and require low maintenance. Swagelok® 40 series and 60 series ball valves are known for durability and the ability to suit a wide range of system conditions in water and wastewater treatment plants. Also, turn to us for check valves, needle and metering valves, relief valves, and plug valves.
Looking to speak with a representative? Give us a call or send us a message—we're here to help with all your fluid system needs.
Services
Troubleshooting the exact cause of system irregularities in an expansive wastewater treatment facility can be a big undertaking. Swagelok field engineers are well-equipped to make sense of your treatment processes. They can also help you verify that systems are set up for optimal efficiency and safety, and to capture and maintain the highest-integrity representative samples. Swagelok® engineering services can address you where your pain points lie.
Swagelok offers custom assemblies that support your unique needs. Application specialists match your need to a proven solution or take your concept and provide you with a finished product. With our services, you lower your costs by reducing your in-house component inspections, QA effort, component handling, assembly time, and rework and scrap.
Turn to us for practical training courses designed for engineers, supervisors, and others involved with fluid system installations and inspections. Help your staff build confidence in their skills by building a basic knowledge of fittings, valves, hoses, and more. All courses are led by Swagelok-certified instructors. Ask our team about onsite and virtual opportunities.
Get the most from your fluid systems with help from our certified specialists. Fluid system evaluation and advisory services can identify ways to mitigate safety and environmental risks, and can assist you with a plan to eliminate leaks throughout your facility. Improve sampling system reliability or let us handle your hose management.
Choosing the right corrosion-resistant materials helps keep fluid systems leak-tight. Learn which alloys resist corrosion and how industry standards impact your choices. Swagelok® materials science training is for technical associates, chemists, and anyone involved in the material selection process.