ABVAValve - Edited
Swagelok ball valve handle actuation options
Electric actuator for 40 series ball valve

Benefits of Swagelok Actuated Ball Valve Assemblies

  • In-stock convenience: Local inventory, ready to configure and ship

  • Lasting performance: ISO 5211 compliant, 100% functional testing. Designed and built for precision sealing.

  • Custom configurations: Add solenoid valves, limit switches, position sensors to assembly.

  • Industry proven: Extensive options for use in hazardous locations.

  • Ensured compatibility: Turnkey assembled solution for ease of installation.

  • Tracking convenience: One part number for entire assembly provides re-ordering ease.

  • Full-service expertise: Our team of engineers will help you select and configure the correct assembly for your specific application.

  • Premium construction: Controlled materials procurement and manufacturing, high-quality stainless-steel construction, precision fabrication, and rigorous testing deliver accurate, durable performance.

  • 100% leak tested: Backed by our Limited Lifetime Warranty for the assembly.

Customized for Your Requirements

Trusted for leak-tight, automated flow control with reliable shutoff across a broad range of pressures and operating conditions. We build complete Automated Ball Valve Assemblies (ABVA) sized specifically to your pressure, temperature, and emissions requirements.

Watch our video to learn more about ABVA.

How We Configure Your ABVA

Each ABVA is customized to your system. The following choices define the valve, actuator, and accessories for your unique Swagelok part number.

SS-44M-A-400 - Edited

VALVE MATERIALS & FLOW CONFIGURATION

2 -way/3-way configurations in 316 SS or alloys, with materials matched to your pressure and chemicals.

Swagelok ball valve handle actuation options

 

 

 

ACTUATOR OPTIONS

We calculate precise torque requirements for your specific fluid and cycle frequency. Pneumatic (spring-return/double-acting) or electric options with fail-safe configurations.

 

Solenoid Image

CONTROLS & ACCESSORIES

Solenoids, manual overrides, lockout options, and position sensors with custom mounting hardware.

Our STAMPED selection process is used for more than just hoses. It also applies to our regulators, tube fittings, and valves.
Click the link below to fill out the form and a Swagelok representative will be in contact with a quote for you!

STAMPED Website Graphic-1

Reliable Components for Your Entire Fluid System

ABVAs are one piece of a complete fluid system, we build the assembly you need.

Regulators

Precision pressure control built and configured locally for your inlet and outlet conditions.

Relief Valves

Set, tagged, and tested overpressure protection - R Series, RV Series, and PRV Series.

Design & Assembly Solutions

Custom-built fluid system assemblies designed by our engineers and fabricated in our shop.