Photography-Hoses and Flexible Tubing-36-1
Hoses and Flexible Tubing
Photography-Field Engineer24

Precision Meets Unparalleled Options

Swagelok industrial and high-purity hoses are built with varied materials, connections, and insulation options to fit your needs. From small and simple components to large and complex configurations, Swagelok-certified hose technicians deliver the fabrication you need.

  • Designed with fewer end connections for minimal possible leak points
  • Easy to install without specialized tools or equipment. 
  • 100% pressure- and vacuum-tested to ensure leak-proof performance. 
  • Quick connect and color-coded end connections
  • Backed by the Swagelok Limited Lifetime Warranty. 

We can help you get the right hose for your most demanding applications.

Watch Our Hose Assembly Expertise

Watch this quick video featuring our hose assembly.

From material selection to final inspection, see firsthand how we deliver reliability in every hose. 

Swagelok Hose and Flexible Tubing Options

Swagelok Minnesota | North Dakota | Appleton offers a broad range of hose and flexible tubing products for fluid-handling systems. We provide ready-to-use components and custom-built hose assemblies to fit your exact needs. 

    • Any length in sizes: 1/8 to 2 in.
    • Stainless steel, convoluted, PFA, PTFE, and nonconductive core materials. 
    • Pipe, tube, sanitary, flange, and flare end connections. 
    • Optional silicone covering and insulation.

Get Hoses in as Little as 4 Hours

Our experienced in-house hose assembly operations are designed specifically to help customers with expertise and efficiency. Swagelok hoses are expertly crafted from quality materials, and our assemblies are tested to stringent standards.

    • Our supply is in stock and ready to ship, with lengths, sizes, and end connections available to meet your needs.
    • We are set up to build hoses locally in as little as 4 hours. 
    • There’s no minimum order quantity.

Our STAMPED selection process is used for more than just hoses. It also applies to our regulators, tube fittings, and valves.
Click the link below to fill out the form and a Swagelok representative will be in contact with a quote for you!

STAMPED Website Graphic-1

Fluid System Experts

Industrial relief valves are one part of a safe, efficient fluid system. We support the complete system from selection to maintenance and more.

Hose Advisory Services

Partner with Swagelok to gain a better understanding of your facility’s hose system. With a thorough onsite visit, our field team can make recommendations for system optimizations to help your facility meet its goals.

Leak Detection Services

An onsite visit also helps identify critical issues that affect safety, cost, and productivity. We help you identify leaks, quantify leak rates, and provide a comprehensive report with prioritized solutions.

Hose Training Programs

Provide your team with the skills they need to meet day-to-day challenges at your facility and keep up with the latest innovations in hose technology.