Grab Sampling Systems for Accuracy and Reliability
Swagelok grab sampling systems provide solutions for gas and liquid sampling with a consistent, reliable system. Customizing Swagelok grab sampling systems allows for safe, efficient sample capture while meeting your specific plant application needs.
- Protection from handling hazardous chemicals while delivering consistent, representative samples.
- Designed and built with the reliable components you trust from Swagelok.
- Local, factory-certified experts for local fabrication and support.
- Custom configured sample systems have one part number for simplified ordering.
- Backed by the Swagelok Limited Lifetime Warranty.
World-Class Safety, Local Assembly
Swagelok offers configurable sampling solutions designed for safety and ease of use, whether your application requires capturing liquid or gas in pressure-containing cylinders or drawing fluid into glass laboratory bottles. Swagelok sampling panels are engineered to minimize leak points and simplify maintenance using the high-quality components you trust. Panels can be ordered as a single part number and are available in a variety of configurations and advanced features.
Sampling System Solutions

Grab Sample Module (GSM)
The Swagelok grab sample module (GSM) is a sampling panel that uses sealed, metal, pressure-containing cylinders to capture either liquid or gas.
- The continuous flow configurations allow the sample transport lines to continue flowing while sampling.
- Closed-loop sampling provides a sample that is fresh, extracted, and held under the same process conditions that existed at the time of sampling, with the exception of temperature.
- The GSM left in the bypass or sample position indefinitely keeps transport lines fresh and ready for sample capture.
- A grab sampling cylinder (GSC) is docked, and process fluid is continuously circulated to maintain process conditions.

Grab Sample Liquid (GSL)
The Swagelok grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid into a non-pressure-containing bottle with a self-sealing septum cap.
- The GSL can use lower-cost glass or polyethylene laboratory bottles to draw and store samples.
- Using bottles can provide immediate feedback on the visual quality of the sample stream.
- Samples can be drawn and transported without the risk of spillage or evaporation.
Find everything you need to know about our customization process in our free Swagelok Grab Sampling Systems brochure.

Fill out our Grab Sampling Data Sheet and email your completed copy to info@minnesota.swagelok.com to receive a quote!

Full System Support from Swagelok
Gas Distribution Systems
Fully assembled and tested gas distribution panels designed to minimize leak points.
Mechanical Seal Support Systems
Fully assembled and tested systems that protect rotating equipment, improve seal reliability, and simplify fluid management.
Design & Assembly Services
Custom fluid system assemblies built to simplify installation, improve performance, and reduce in-house fabrication time.