Often, industrial facilities do not have pressure reduction expertise or resources to effectively address these issues in their gas distribution systems. We can help.
Start by exploring how to improve the safety and performance of gas delivery at your facility in this helpful Swagelok® Gas Distribution eBook. Request your copy today.
When you need a method of delivering gases safely and efficiently, considered an assembled solution from Swagelok Minnesota | North Dakota | Appleton. Swagelok engineers have designed gas distribution systems that minimize potential leak points, are easy to understand and service, and are built with reliable Swagelok products. You'll appreciate the benefits of our gas distribution systems because they offer:
Our four sub-systems are expertly designed based on best practices to tackle problems with taking gas from a cylinder source to any point of use whether in a laboratory, plant, or analytical system. Each modular panel features minimal thread connections to reduce potential leak points, and they are intuitively labeled to promote safe, simple use and maintenance. Our systems also offer:
Whether you need a standard solution or something customized, our one piece gas distribution systems eliminate the need to design an entire system from scratch. Our standard gas delivery panels are easy to order as single part numbers to help minimize your time spent on procurement. In addition, each system is highly configurable so you can add features or make modifications to suit your needs.
 
              
            As the primary gas pressure control, the SGP completes the first pressure reduction of the source gas to ensure it is delivered at the correct flow rate to the next stage of the system. It offers:
 
              
            Our SCO automatically and seamlessly switches from one gas source to another to ensure an uninterrupted supply of gas for important industrial applications. It offers:
 
              
            The SSI establishes a connection between the high-pressure gas source and the rest of the gas distribution system. It offers:
Gas distribution systems often experience leaks and inefficiencies that go unaddressed. Yet leaving issues unchecked can compromise the safety of personnel at your facility. That's why Swagelok gas distribution systems are designed with safety in mind. Our systems reduce the potential for gas leaks to help maximize operator safety and save unnecessary costs. Instead of worrying about potential dangers, turn to us for a safer gas distribution system.
Ways to save with a Swagelok gas distribution system:

Traditionally, gas panel design has been far from intuitive, with confusing layouts, blocked components, and disassembly that is both time-consuming and labor intensive. Operations can be dramatically slowed down or even stopped if gas is not available when and where it is needed. Gas panels present challenges such as:
Optimized gas panel design features:
Our standard gas delivery panels come fully assembled and tested. They are easy to order from our application guide as single part numbers, minimizing the time your engineers spend on specification and procurement of new systems. From start to finish we have a quick and easy process in place to deliver a safe, efficient, and reliable gas distribution system to your facility.
We know the beginning to any project starts with a budget. To help you make plans for adding a gas distribution system to your facility, we can provide a starting price for each base model system (final pricing is based on component selection and availability).
During the purchasing process, you'll work with your local Swagelok team from Swagelok Minnesota | North Dakota | Appleton who can offer design and selection support.