VCR® metal gasket face seal fittings offer the high purity of a metal-to-metal seal, providing leak-tight service from vacuum to positive pressure. Also find pipe fittings, weld fittings, and many other tube fittings in prevalent 1/4 in., 1/8 in., and 1/16 in. sizes―all in one place.

Research & Development
Advancing Science with Fluid Systems
Research and development is the generation of new knowledge and oftentimes of innovation as well. It is an activity that companies undertake in order to develop new products, processes or services, or improve those that already exist. The process is often risky, but it does not have to be. Your research already demands your full attention—fluid system leaks shouldn’t be part of the equation. Rather than spend your resources on designing, sourcing, building, and testing an assembly, you could leave it to our experienced fluid system specialists. We offer you convenient access to a global network of engineers, technicians, and other professionals ready to support your project from concept to completion.
There are many ways Swagelok acts as an extension of your laboratory, engineering, or research and development team, including:
- Focusing on manufacturing quality and extreme precision that have supported both public and private R&D efforts and institutions for decades
- Offering a wide array of products designed to help you deliver fluids from source to point of use, safely and accurately, with minimal waste and inefficiency
- Providing access to experts who can support you at every step in the process and who understand your technical and business requirements for achieving optimal results
R&D Applications
- Autoclaves
- Catalytic reactions
- Centrifuges
- Chemical synthesis
- Chemical vapor deposition (CVD)
- Fermenters
- Gas chromatography equipment
- Gas distribution/delivery systems
- Gas reactors
- General lab equipment
- Heat exchangers
- Hydrogenation reactors
- Incubators
- Lab instrumentation
- Oil modular skids
- Pilot plants
- Polymer chemistry
- Purification panels
- Solvent lines
- Solvent filling stations
- Test rigs
- Vacuum systems
- Water electrolysis
From high-pressure to ultra-high vacuum applications, you can rely on Swagelok for the fluid system expertise that keeps your operation safely on the path to the best outcomes so that your idea goes to market faster.
Products
Many R&D facilities find value in our products that help them meet stringent industry and customer requirements. We consider your total cost of ownership for every component or assembly we design and build. And we’re proud to bring you more fluid system solutions supported by a Limited Lifetime Warranty.
We offer a variety of core materials, reinforcement styles, and end connections to suit virtually any pressure and temperature requirement. Get bulk hose, hose assemblies, and custom hose lengths in sizes 1/8 in. to 2 in. Also find metal core hose and PTFE core hose rated for extreme applications. Plus, our PFA and vinyl flexible tubing gives you more chemically resistant options for low-pressure applications.
Weld precisely and consistently with our orbital welding system, which provides cost-effective, reliable orbital gas tungsten arc welds (GTAW) for stainless steel tubing, pipe, and exotic metals. Orbital welding systems are easy to use, enabling quality welds with few preparations. Orbital welding also poses less of a fire hazard, helping your lab or research facility avoid incidents and injuries.
We have a variety of gauges designed for conditions ranging from low pressure to severe service. Multiple-mount configurations make our gauges convenient to install. Additional measurement devices include pressure transducers, flow sensors, thermometers, flowmeters, and MPC products for miniaturization.
Connect quickly and with confidence using our wide variety of quick connect configurations to reduce spillage and air inclusion in your system. We offer full-flow, instrumentation, miniature, and PTFE-sealed Swagelok® quick connects.
Get the set of capabilities you need from your regulators. Swagelok® pressure-reducing regulators (spring- and dome-loaded), back-pressure regulators (spring- and dome-loaded), and specialty regulators maintain pressure and minimize droop over a wide range of pressures and flows. Specialists can help you determine the best gas distribution subsystem for your application; contact us for a consultation.
A wide selection of sample cylinders that are compliant with various transportation industry standards helps you overcome the challenges related to chemical transfer. These durable, pressure-rated metal cylinders also prevent samples from escaping during grab sample system operation, and they are easy to clean.
Source reliable tubing from us, including support systems, swaging tools, tube benders, and tube cutting and preparation tools. Our catalogs contain detailed product information including materials of construction, pressure and temperature ratings, and tubing options that allow you to build systems that last.
The true cost of a valve includes what goes into maintaining or replacing it. We design our products for lasting performance. Meet regulatory standards with valves with low-emission certification. Turn to us for manual and automated ball valves, check valves, needle and metering valves, relief valves, and plug valves. Also find test valve assemblies designed to be used with steam traps.
Looking to speak with a representative? Give us a call or send us a message—we're here to help with all your fluid system needs.
Services
Pulp and paper facilities are facing many pressures, from increasing regulatory standards to an overall loss of fluid system knowledge. This skills gap, coupled with pressure to grow profits, has many organizations looking for ways to train employees and free-up their team. Take advantage of the expertise that our engineering services provide.
Swagelok offers custom assemblies that support your unique needs. Application specialists match your need to a proven solution or take your concept and provide you with a finished product. With our services, you lower your costs by reducing your in-house component inspections, QA effort, component handling, assembly time, and rework and scrap.
Turn to us for practical training courses designed for engineers, supervisors, and others involved with fluid system installations and inspections. Help your staff build confidence in their skills by building a basic knowledge of fittings, valves, hoses, and more. All courses are led by Swagelok-certified instructors. Ask our team about onsite and virtual opportunities.
Choosing the right corrosion-resistant materials helps keep fluid systems leak-tight. Learn which alloys resist corrosion and how industry standards impact your choices. Swagelok® materials science training is for technical associates, chemists, and anyone involved in the material selection process.
Get the most from your fluid systems with help from our certified specialists. Fluid system evaluation and advisory services can identify ways to mitigate safety and environmental risks, and can assist you with a plan to eliminate leaks throughout your facility. Improve sampling system reliability or let us handle your hose management.