Grab Sample Collection

Grab Sample Systems


 

Configurable, Local, and Reliable Grab Sampling Solutions 

Grab sampling involves extracting a sample from a process, in real time, and bringing it back to a lab to either confirm or diagnose an issue with the actual processing unit. Poor sampling system design can lead to unrepresentative samples, unsafe conditions, and unnecessary maintenance. As a leading global provider of high-quality fluid system products and services we are uniquely capable of providing you with safe and easy to operate grab sampling solutions. 

Swagelok has developed a wide range of grab sampling panels to address your needs for: 

Swagelok Grab Sample Valve-16

LEARN MORE


Swagelok Grab Sampling Panel Solutions

Swagelok offers two types of grab sampling systems: Swagelok® grab sample module (GSM) and Swagelok® sample liquid systems (GSL). The panels can be ordered as a single part number and are available in a variety of configurations and advanced features. Consider the benefits of these grab sampling panels:

  • Designed and built with the reliable components you trust from Swagelok
  • Local, factory-certified experts for local fabrication and support
  • Versatile mounting options for easier installation
  • Standard sample systems can be configured using a part number table for simplified ordering
  • Additional instrumentation is available, including gauges, meters and flow indicators
  • Backed by the Swagelok Limited Lifetime Warranty
GrabSampling_GSM

Grab Sample Module

The Swagelok grab sample module (GSM) is a sampling panel that uses sealed, metal, pressure-containing cylinders to capture either liquid or gas. 

  • The continuous flow configurations allow the sample transport lines to continue flowing while sampling
  • The GSM left in the bypass or sample position indefinitely keeps transport lines fresh and ready for sample capture
  • A grab sampling cylinder (GSC) is docked, and process fluid is continuously circulated within to maintain process conditions
LEARN MORE
GrabSampling_GSL

Grab Sample Liquid Systems

The Swagelok grab sample liquid (GSL) is a liquid-only sampling system for drawing fluid in a non-pressure containing bottle with a self-sealing septum cap.

  • The GSL can use lower-cost glass or polyethylene laboratory bottles to draw and store samples
  • Using bottles can provide immediate feedback on the visual quality of the sample stream
  • Samples can be drawn and transported without the risk of spillage or evaporation

 

LEARN MORE


Local Capability for Customizing to Your Specifications

Regardless of which type of grab sampling system you need, we can provide you with accurate, safe grab sample systems customized to your specifications. Customizing will include:

  • Assessment of your current system
  • A panel recommendation to meet your needs
  • Configuring our standard panel to your specifications
  • Assembly and testing of the new system
  • Training your technicians

Our systems can include a variety of accessories to suit your operations including:

  • Instrumentation
  • Sample coolers
  • Automation
  • Exotic alloys
  • Enclosures with heating options
  • Different mounting options

Find everything you need to know about our customization process in our free Swagelok Grab Sampling Systems brochure.

Grab Sampling Ebook Photoshop Export

VIEW THE GRAB SAMPLE EBOOK

 

 

LEARN MORE

Don't know what you need? Our evaluation is quick and easy. We'll work closely with you to determine the type of enclosure or panel and the proper configuration to meet your sampling needs. During this process, our team of experienced fluid system specialists can provide the following:

  • An evaluation of your current sampling system and assessment of your needs
  • A thorough analysis conducted by our field engineering team to detect and fix sampling deficiencies
  • Suggestions for improved operational performance
  • Mitigation of potential safety and environmental concerns
  • A sample enclosure or panel recommendation based on needs for: temperature, pressure, phase, container type, materials, and installation location

Let us help you determine the right configuration for your sampling needs.



Designed for Safety, Ease of Use, and Reliability

Safety is an extremely important consideration when selecting a grab sampling system. Grab sampling often involves chemicals that could cause major issues if not handled properly. Our systems are designed specifically with a focus on protecting the operator during each grab sampling interaction. As a result, we deliver grab sampling systems that are also easier to use and more reliable. Turn to Swagelok for grab sampling systems that can address all of your needs because they include: 

  • Trusted, high-quality Swagelok components that reduce leak points
  • Easy to follow and accessible instructions 
  • Protection from overfilling and overpressure
  • Safety features to decrease operator error
  • Innovative design to deliver reliable, representative samples
Discover what makes our grab sampling panels safe, easy to operate, and reliable:

 


Training for Grab Sampling System Success

Having well-trained grab sampling technicians is important to operating and maintaining your systems. While we will train your team on how to operate any new system once the panels are assembled, we also offer additional training classes.

Consider enabling your team to better prevent, diagnose, and eliminate costly issues with these local, hands-on grab sampling training classes taught by industry experts:   

 

Photography-Training-Orbital Weld-5

LEARN MORE


Grab Sampling Systems Inquiry