Swagelok In-House Hose Assembly
Swagelok hose and flexible tubing products, used everywhere from semiconductor fabrication facilities to tire manufacturing plants and many industrial applications in between, are designed to provide reliable service in a wide range of conditions. Our hose and tubing products are available in custom lengths, in diameters 2 inches and under, and with many types of end connections, including quick-connects. Choose materials and end connections to suit a broad spectrum of pressures and temperatures. Swagelok can help you find the right hose with the right performance capabilities for your application.
We offer:
We offer:
- Multiple-layered flexible conduit hose
- Single-layered flexible conduit tubing
- Options for static and dynamic applications
- Vacuum service to working pressures up to 6000 psig (413 bar)
- Insulated options for temperature ranges –325 to 1000°F (–200 to 537°C)
- ECE R110-approved hoses
The Swagelok Coreflex series hoses offer some of the most innovative designs in PTFE/PFA core hoses.
Swagelok Minnesota | North Dakota | Appleton's in-house hose assembly capabilities equals same-day delivery in most sizes and configurations. Most hoses can be delivered in 1 day and emergency orders are available in 1-2 hours. Our fine-tuned assembly process means that you get the same quality product from our services department as we would get directly from the factory.
Interested in prolonging the life of your industrial hoses? Read more about how a Hose Advisory Service can extend your hose's lifecycle.